10-00-0102-0050-0450
SUNCO INDUSTRY CO.,LTD.
Assembled with Washer
Powered by
CAD模型選擇
{sunco/assembled_with_washer/10102.prj},{NB=10-00-0102-0050-0450},{SIZE=M 5},{L=45},{SOW=NONE},{L1=5,6,8,10,12,14,15,16,18,20},{L2=6,8,10,12,14,15,16,18,20,23,25,28,30,32,35,40,45,50},{L3=6,8,10,12,14,15,16,18,20,22,25,28,30,32,35,40,45,50,55,60},{L4=8,10,12,14,15,16,18,20,22,25,28,30,32,35,40,45,50,55,60,65,70,75},{L5=10,12,14,15,16,20,22,25,28,30,32,35,40,45,50,55,60,65,70,75}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 90
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
10000102 - Steel(+)Hexagon upset head P
Bill of material
10-00-0102-0050-0450
SIZE
Size
M 5
M 5
L
Length
45
45
CNSORDERNO
10-00-0102-0050-0450
10-00-0102-0050-0450
P
Pitch
0.80
0.80
mm
TOH
Type of + Hole
2
2
K
Width
3.5
3.5
mm
TK
tolerance-k
+-0.15
+-0.15
mm
S
Width
8.0
8.0
mm
TS
tolerance-S
-0.2
-0.2
mm
E
Height
8.70
8.70
mm
SOW
Size of Washer
NONE
SOSW
Size of Spring Washers
8.5X1.3
8.5X1.3
LOR
Length of Run -out of thread (a)
4.3
4.3
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求