10-02-0403-0040-0500
SUNCO INDUSTRY CO.,LTD.
Assembled with Washer
Powered by
CAD模型選擇
{sunco/assembled_with_washer/12403.prj},{NB=10-02-0403-0040-0500},{S=M 4},{L=50},{L1=5,6,8,10,12,14,15,16,18,20,22,25,30},{L2=6,8,10,12,14,15,16,18,20,22,25,30,35,40,45,50},{L3=8,10,12,14,15,16,18,20,22,25,30,35,40,45,50},{L4=10,12,14,15,16,18,20,22,25,30,35,40,45,50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 58
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
10020403 - Stainless(+)Bind P
Bill of material
10-02-0403-0040-0500
S
Size
M 4
M 4
L
Length
50
50
CNSORDERNO
Order number
10-02-0403-0040-0500
10-02-0403-0040-0500
P
Pitch
0.7
0.7
mm
TOH
Type of + Hole
2
2
DK
Outside Diameter
8.3
8.3
mm
TDK
tolerance-dk
-0.5
-0.5
mm
K
Width
2.5
2.5
mm
TK
tolerance-k
+-0.15
+-0.15
mm
SOW
Size of Washer
10x0.8
10x0.8
SOSW
Size of Spring Washers
7x1.0
7x1.0
LOR
Length of Run -out of thread (a)
4.4
4.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求