N0-02-8000-06500000
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0028000_hlb_bearing_nut.prj},{NB=N0-02-8000-06500000},{IDNR=},{CNSORDERNO=N0-02-8000-06500000},{S=M65},{NDM=65},{KDM=62.835},{P=2.0},{D=85},{TD=0 -0.5},{B1=12},{TB1=0 -0.5},{B2=7.0},{D1=85},{TD1=0 -0.5},{D2=79},{B=12},{TB=0 -0.5},{SS=7},{G=79},{L=19.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 26
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0028000 - HLB Bearing Nut (SUS)
Bill of material
N0-02-8000-06500000
CNSORDERNO
Order number
N0-02-8000-06500000
N0-02-8000-06500000
S
Size
M65
M65
P
Pitch
2.0
2.0
mm
D
Diameter
85
85
mm
TD
Tolerance Diameter
0 -0.5
mm
B1
Width
12
12
mm
TB1
Tolerance Width
0 -0.5
0 -0.5
mm
B2
Thickness
7.0
7.0
mm
D1
Diameter
85
85
mm
TD1
Tolerance Diameter
0 -0.5
mm
D2
Diameter
79
79
mm
B
Width
12
12
mm
TB
Tolerance Width
0 -0.5
0 -0.5
mm
SS
Height
7
7
mm
G
Width
79
79
mm
L
Width
19.0
19.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求