N0-08-0750-01200000
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0080750_skirt_nut.prj},{NB=N0-08-0750-01200000},{IDNR=},{CNSORDERNO=N0-08-0750-01200000},{S=M12},{NDM=12.000},{KDM=10.106},{B=17.0},{C=19.6},{D=22.0},{TD=±0.2},{H=12},{TH=±0.2},{H1=7.2},{D1=12.3},{TD1=±0.1},{P=4},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0080750 - Skirt Nut (S45C(H))
Bill of material
N0-08-0750-01200000
CNSORDERNO
Order number
N0-08-0750-01200000
N0-08-0750-01200000
S
Size
M12
M12
B
Width across flats
17.0
17.0
mm
C
Width across corners
19.6
19.6
mm
D
Diameter
22.0
22.0
mm
TD
Tolerance Diameter
±0.2
±0.2
mm
H
Height
12
12
mm
TH
Tolerance Height
±0.2
±0.2
mm
H1
Thread length
7.2
7.2
mm
D1
Diameter
12.3
12.3
mm
TD1
Tolerance Diameter
±0.1
±0.1
mm
P
Pitch
4
4
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求