N0-01-0CUD-24001000
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0010cud.prj},{NB=N0-01-0CUD-24001000},{CNSORDERNO=N0-01-0CUD-24001000},{SCP=M4x0.7},{NDM=4.0000},{P=0.700},{D2=6.5},{D1=5.38},{L=9.0},{B=6.5},{C=6.2},{D=0.4},{N=UD-24001CD}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0010CUD - Brass Ultra Sert (Ultra Sert 2)
Bill of material
N0-01-0CUD-24001000
CNSORDERNO
Order Number
N0-01-0CUD-24001000
N0-01-0CUD-24001000
SCP
Screw called pitch
M4x0.7
M4x0.7
D2
Diameter
6.5
6.5
mm
D1
Diameter
5.38
5.38
mm
L
Length
9.0
9.0
mm
B
Counterpart material dimension
6.5
6.5
mm
C
Counterpart material dimension
6.2
6.2
mm
D
Counterpart material dimension
0.4
0.4
mm
N
Number
UD-24001CD
UD-24001CD
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0010CUD - Brass Ultra Sert (Ultra Sert 4)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0010CFU - Brass Ultra Sert (FU Flange Type)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求