BSS26-80A
SURUGA SEIKI CO.,LTD.
Manual linear stage
Linear ball guide(SS) stage
Powered by
CAD模型選擇
{suruga/manual_linear_stage/x_ax_lin_ball_gu_ss_stage/bss_26_80_asmtab.prj},{NB=BSS26-80A(0)},{FP=A},{OP=},{FM=},{CM=},{GS=},{POS=0},{PPATH=size_of_st_fa_80mm_sq/assemblies/bss_26_80_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SURUGA SEIKI CO.,LTD.
Description
BSS 26-80 - XY axis SS stage
Bill of material
BSS26-80A
CNSORDERNO
Model number
BSS26-80A
FP
Feed position
A : Center press
C : Side press
B : Center press (coarse micromotion)
D : Side press (coarse micromotion)
A : Center press
C : Side press
B : Center press (coarse micromotion)
D : Side press (coarse micromotion)
OP
Operating position
No symbol : Standard
R : Opposite side (Clamp)
No symbol : Standard
R : Opposite side (Clamp)
FM
Feed Methods
No symbol : Standard micrometer (min. 10 um)
4 : Digimatic micrometer (min. 1um)
TP : Feed screw (P=0.5mm)
GP : Feed screw (P=1.0mm)
No symbol : Standard micrometer (min. 10 um)
4 : Digimatic micrometer (min. 1um)
TP : Feed screw (P=0.5mm)
GP : Feed screw (P=1.0mm)
CM
Clamp methods
No symbol : Standard
No symbol : Standard
GS
Grease specifications
No symbol : Standard grease
J : Grease for clean environments
L : Grease for vacuum
No symbol : Standard grease
J : Grease for clean environments
L : Grease for vacuum
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求