PG715-L05AG-C-J
SURUGA SEIKI CO.,LTD.
Motorized linear stage
Linear ball guide
Powered by
CAD模型選擇
{suruga/motorized_linear_stage/linear_ball_guide/pg7_asmtab.prj},{NB=PG715-L05AG-C-J(7.5)},{STROKEVIS=15 : 15 mm},{SCP=L},{SV=05},{SL=A},{MO=C},{CO=},{POS=7.5},{PPATH=pg7/pg7_asmtpl.prj},{GS=-J}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SURUGA SEIKI CO.,LTD.
Description
PG7 - X axis
Bill of material
PG715-L05AG-C-J
CNSORDERNO
Model number
PG715-L05AG-C-J
PG715-L05AG-C-J
STROKEVIS
Stroke
15 : 15 mm
15 : 15 mm
SCP
Sensor cover position
L : L position
R : Opposite position
L : L position
R : Opposite position
SV
Sensor voltage
05 : 5V
24 : 24V
05 : 5V
24 : 24V
SL
Sensor logic
A : ALL N.C.
B : ALL N.O.
C : Limit N.C. / ORG1, ORG2 N.O.
A : ALL N.C.
B : ALL N.O.
C : Limit N.C. / ORG1, ORG2 N.O.
MO
Motor option
C : Standard
D : High Torque
E : High Resolution
MA : With electorical brake (driver set)
PA : αSTEP motor (driver set)
UA : Servo motor (amp set)
C : Standard
D : High Torque
E : High Resolution
MA : With electorical brake (driver set)
PA : αSTEP motor (driver set)
UA : Servo motor (amp set)
CO
Cable option
No symbol : 2m
1 : One end loose 2m
2 : 4m
3 : One end loose 4m
4 : Only connector (no cable)
5 : None
6 : Robot Cable 2m
7 : Robot Cable at one end loose 2m
8 : Robot Cable 4m
9 : Robot Cable at one end loose 4m
No symbol : 2m
1 : One end loose 2m
2 : 4m
3 : One end loose 4m
4 : Only connector (no cable)
5 : None
6 : Robot Cable 2m
7 : Robot Cable at one end loose 2m
8 : Robot Cable 4m
9 : Robot Cable at one end loose 4m
COM
Comment
-
GS
Grease code
J : Grease for clean environments : AFF
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
No symbol : Standard grease
J : Grease for clean environments : AFF
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
No symbol : Standard grease
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求