PO-12305-252 MAS-25(1)
TAIYO
Electric linear drive
Accessories for Electric linear drive
Trunnion Mounting
Powered by
CAD模型選擇
{taiyo/electricactuator/zubehoerospe/trunnionmtg/verbindungswelle.prj},{NB=HO-12305-252_MAS-25(1)},{SERIE=OSP-E25BHD},{TYPE=MAS-25},{VERSION=1},{LZR=252},{CE=42.000},{D=55.000},{KB=16 h7},{LR1=LZR-112},{DR=25 x 2.5},{L1=78.000},{L3=22.500},{L4=5.000},{L5=2.500},{L6=30.000},{L7=30.000},{L8=18.000},{L9=48.000},{L10=40.000},{L11=54.500},{L12=27.000},{L13=27.500},{L14=27.250},{L15=25.500},{L16=8.000},{L17=2.000},{L18=6.600},{L19=0.000},{L20=0.000},{L21=11.000},{L22=8.000},{L23=25.000},{L24=0.000},{L25=21.000},{L26=10.000},{L27=16.000},{L28=5.000},{L29=0.900},{L30=1.000},{L31=1.500},{ZYL=25.000},{L32=0.550},{L33=9.000},{L34=10.880},{LZR1=252.000},{LZR2=54.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
公司
TAIYO
描述
MAS25-50 - Connecting shaft
明细表
PO-12305-252_MAS-25(1)
SERIE
OSP-E25BHD
OSP-E25BHD
TYPE
MAS-25
MAS-25
VERSION
Version
with clamp shaft
with hollow shaft
with clamp shaft
with hollow shaft
mm
LZR
CE
42.000
42.000
mm
D
55.000
55.000
mm
KB
16 h7
16 h7
LR1
LZR-112
LZR-112
DR
25 x 2.5
25 x 2.5
LZR1
252.000
252.000
mm
LZR2
54.000
54.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求