PO-20167 Duplex-OSP-P3200000-00000 (DL=front-side, DR=front-side; POS = 0) Baugruppe 0 0 0
TAIYO
Rodless pneumatic drive
Duplex-Multiplex Connection
Powered by
CAD模型選擇
{taiyo/pneuantrieb/duplex/duplex_asm.prj},{NB=HO-20167 Duplex-OSP-P3200000-00000 (DL=front-side, DR=front-side; POS = 0) Baugruppe 0 0 0},{D=32},{MAXSTROKE=6000},{A=125.000},{B=25.500},{C=52.000},{DB=11.450},{E=36.000},{G=6.000},{H=15.000},{I=11.500},{J=152.000},{K=28.500},{M=38.000},{O=59.000},{S=36.000},{V=27.000},{X=90.000},{Y=6.000},{BW=20.500},{BX=2.500},{BY=44.000},{CF=66.500},{EN=5.500},{FB=52.000},{FH=51.700},{ZZ=10.000},{FN=15.200},{SW=5.000},{SW2=5.000},{KK1=16.000},{KK2=17.200},{KK3=2.300},{SK=10.000},{VN=5.000},{ZR1=23.200},{ZR2=10.400},{ZR3=2.500},{ZR4=1.700},{ZR5=19.000},{ZR6=16.400},{VERSION=0},{STROKE=0},{POS=0},{PISTON=0},{LA=0},{SEALS=0},{GREASE=0},{SCREWS=0},{CONNECT1=0},{CONNECT2=0},{CONNECT3=0},{DL=0},{DR=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
TAIYO
描述
OSP-P ZYL - Duplex and Multiplex Connection
明细表
PO-20167 Duplex-OSP-P3200000-00000 (DL=front-side, DR=front-side; POS = 0) Baugruppe 0 0 0
D
Piston Diameter
32
32
mm
VERSION
Version
Multiplex
Duplex
Multiplex
Duplex
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
確定
POS
Piston Position
mm
PISTON
Piston Mounting
0 = Standard
0 = Standard
LA
Air connection
0 = Standard
1 = On the End Face
0 = Standard
1 = On the End Face
SEALS
Seals
0 = Standard (NBR)
1 = Viton
0 = Standard (NBR)
1 = Viton
GREASE
Grease Lubrication
0 = Standard
1 = Slow
0 = Standard
1 = Slow
SCREWS
Screws
0 = Standard (galvanized steel)
1 = Stainless steel
0 = Standard (galvanized steel)
1 = Stainless steel
CONNECT1
Mounting
without
Mid Section SupportType D1
Mid Section Support Type E1
Mid Section Support Type E2
Mid Section Support Type E3
Mid Section Support Type E4
Mid Section Support Type E5
Profile OSP
Adapter for System Profiles
T-Nut Profiles OSP
without
Mid Section SupportType D1
Mid Section Support Type E1
Mid Section Support Type E2
Mid Section Support Type E3
Mid Section Support Type E4
Mid Section Support Type E5
Profile OSP
Adapter for System Profiles
T-Nut Profiles OSP
CONNECT2
Mounting Magnetic switch
without
RS-K Closed, KL3045
RS-K Opener, KL3048
ES-S PNP , KL3054
ES-S NPN , KL3060
ES-S PNP with 5m cable, 10750
ES-S NPN with 5m cable, 10751
RST Opener with 5m cable, KL3305
RST Close with 2m cable, KL3305
RST Opener mit M8 Stecker-Rastverriegelung 0,24m, KL3302
RST Opener mit M8 Schraubverriegelung 0,24m, KL3303
RST Opener with 5m cable, KL3305
EST-S PNP mit M8 Schraubverriegelung 0,24m, KL3306
EST-K PNP with 2m cable, KL3308
EST-K PNP with 5m cable, KL3309
EST-S PNP mit M8 Rastverriegelung 0,24m, KL3312
without
RS-K Closed, KL3045
RS-K Opener, KL3048
ES-S PNP , KL3054
ES-S NPN , KL3060
ES-S PNP with 5m cable, 10750
ES-S NPN with 5m cable, 10751
RST Opener with 5m cable, KL3305
RST Close with 2m cable, KL3305
RST Opener mit M8 Stecker-Rastverriegelung 0,24m, KL3302
RST Opener mit M8 Schraubverriegelung 0,24m, KL3303
RST Opener with 5m cable, KL3305
EST-S PNP mit M8 Schraubverriegelung 0,24m, KL3306
EST-K PNP with 2m cable, KL3308
EST-K PNP with 5m cable, KL3309
EST-S PNP mit M8 Rastverriegelung 0,24m, KL3312
CONNECT3
Mounting End Cap Mounting
without
End Cap Mounting Type A1
End Cap Mounting Type A2
End Cap Mounting Type A3
End Cap Mounting Type B1
End Cap Mounting Type B4
End Cap Mounting Type B5
without
End Cap Mounting Type A1
End Cap Mounting Type A2
End Cap Mounting Type A3
End Cap Mounting Type B1
End Cap Mounting Type B4
End Cap Mounting Type B5
DL
Air connection position left side
0.000
90.000
180.000
0.000
90.000
180.000
DR
Air connection position right side
0.000
90.000
180.000
0.000
90.000
180.000
MAXSTROKE
Maximum stroke length
6000
mm
A
125.000
125.000
mm
J
152.000
152.000
mm
M
38.000
38.000
mm
CF
66.500
66.500
mm
S1
100.000
100.000
mm
X1
130.000
130.000
mm
V1
80.000
80.000
mm
S2
64.000
64.000
mm
CF1
78.500
78.500
mm
M1
50.000
50.000
mm
S3
116.000
116.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OSP-P ZYL - Basic Linear Drive
Parker Pneumatic Division
14.06.2023
11_22-MXP - 气动滑台
SMC Corporation
02.06.2024
OSP-P ZYL - Basic Linear Drive
TAIYO
14.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求