目錄: Tata Steel
Created: 15.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Tata Steel
D32 0.70 mm steelarchitecture300300
Tata Steel
Tata Steel Construction
Building Systems UK
Structural Decking
Powered by
CAD模型選擇
{tata_steel/tata_steel_construction/building_systems_uk/structural_decking/roofdek.prj},{NB=D32 0.70 mm steelarchitecture300300},{IDNR=},{PC=D32 0.70 mm steel},{LODDEST=architecture},{LODLEVEL=300},{L=300},{D=32.000},{D2=1000.000},{T=0.70},{MATVIS=steel},{X=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 85
HELP_VARIABLE
Company
Tata Steel
Description
RoofDek - RoofDek profiles
Bill of material
D32 0.70 mm steelarchitecture300300
PC
Product Code
D32 0.70 mm steel
D32 0.70 mm steel
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
300
200
100
300
200
100
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
T
0.70
0.70
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求