目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
C8977.2000.028
Tecnorm
3 Cutting units
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/c8977_schneidbuchsen_ohne_bund.prj},{NB=C8977.2000.028},{INFO=Online PDF},{D1=1.5},{D2=20},{D3=12.0},{L1=28},{L2=8},{MAT=HSS (1.3343)},{HRC=64 ± 2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 78
HELP_VARIABLE
Company
Tecnorm
Description
C8977. Cutting bushes without collar - Cutting elements
Bill of material
C8977.2000.028
BESTNR
Order number
C8977.2000.028
C8977.2000.028
INFO
PDF Info
Online PDF
D1
Starting drill
1.5
1.5
mm
D2
Outside-Ø
20
20
mm
D3
Clearance bore hole max.
12.0
12.0
mm
L1
Length +0.5
28
28
mm
L2
Cutting edge elevation +1.5
8
8
mm
MAT
Material
HSS (1.3343)
HRC
Hardness
64 ± 2
HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求