目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N240.18
Tecnorm
5 Spring units
Powered by
CAD模型選擇
{tecnorm/05_federelemente/n240_12_verschlussschrauben.prj},{NB=N240.18},{BESTNR=N240.18},{INFO=Online PDF},{D=M18 x 1,5},{DNDM=18},{DP=1.5},{L=10},{S=8},{DF=16.0},{DH=16.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Tecnorm
Description
N240.12 Lock screws for variable spring bottom - Springs
Bill of material
N240.18
BESTNR
Code-No.
N240.18
N240.18
INFO
PDF Info
Online PDF
D
Thread
M18 x 1,5
M18 x 1,5
DNDM
18
18
mm
DP
1.5
mm
L
Length
10
10
mm
S
Width across flats
8
8
mm
DF
Diameter-Ø
16.0
16.0
mm
DH
Diameter-Ø
16.5
16.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
16213 - ISO G - Plug
Norgren
25.04.2024
DIN 913 (ISO 4026) - FN 137 - rostfrei A2 - Hexagon socket set screws with ...
SFS Group Schweiz AG
25.09.2023
GN 706.3 ST - Threaded set collars
JW Winco
02.04.2024
301286 - NPTF INT. HEX PLUG SAE 476 PORTS
FOR Fittings
06.05.2024
241.00.1. - Pipe plug (for compresssion spring adjustement)
FIBRO
21.07.2023
System compression springs DIN / ISO 10243, color code green - Spring eleme...
Tecnorm
09.08.2016
Compression Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
VES.01 - Set Screw for Compression
Bordignon
09.01.2023
DIN 906 - FN 875 - verzinkt blau - Hexagon socket pipe plugs, conical threa...
SFS Group Schweiz AG
25.09.2023
25013 - ISO R - Plug - Brass
Norgren
25.04.2024
16206 - ISO G - Plug with flange - int hex
Norgren
25.04.2024
BPP - Pressure Plugs Brass
Choice Mold
21.01.2015
CAK08 - Tapered thread sealing plug DIN 906
PROPLASTICA
19.08.2021
NF - Feet
PROPLASTICA
19.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求