2-480700-0
TE Connectivity
Connectors
Power Connectors
Rectangular Power
Powered by
CAD模型選擇
{teconnectivity/connectors/power_connectors/rectangular_power/rectangular_power_connectors.prj},{NB=2-480700-0},{PN=2-480700-0},{SHA256=ZyiaCTBGj+4Nl/SKuk+uI3Vg4EqA9D9wDWx4SB2yPZc=},{INAME=02136__c2d22d4807002d02dbw2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2-480700-0.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=03P UMNL PLUG HSG},{ALIAS=N/A},{HTT=Plug},{HT=N/A},{CT=Pin}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4210
HELP_VARIABLE
Company
TE Connectivity
Description
Rectangular Power Connectors
Bill of material
2-480700-0
PN
Part Number
2-480700-0
2-480700-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
03P UMNL PLUG HSG
03P UMNL PLUG HSG
ALIAS
Alias
N/A
N/A
HTT
Housing Type
Plug
Plug
HT
Header Type
N/A
N/A
CT
Contact Type
Pin
Pin
PT
Product Type
Housing
Housing
WT
Wire Type
N/A
N/A
WCT
Wire/Cable Type
N/A
N/A
CS
Connector System
Wire-to-Board, Wire-to-Wire
Wire-to-Board, Wire-to-Wire
SEALABLE
Sealable
No
No
CCTT
Connector & Contact Terminates To
Wire & Cable
Wire & Cable
NP
Number of Positions
3
3
NSP
Number of Signal Positions
N/A
N/A
NR
Number of Rows
1
1
RRSMM
Row-to-Row Spacing
N/A
N/A
mm
RRSIN
Row-to-Row Spacing
N/A
N/A
in
BBC
Board-to-Board Configuration
N/A
N/A
IT
Interface Type
N/A
N/A
AK
Assembly or Kit
N/A
N/A
NLP
Number of Loaded Positions
N/A
N/A
NC
Number of Columns
N/A
N/A
NPP
Number of Power Positions
N/A
N/A
MM
Number of Modules
N/A
N/A
ST
Seal Type
N/A
N/A
SC
Stacking Configuration
N/A
N/A
KEYING
Keying
N/A
N/A
PLL
Position Locations Loaded
N/A
N/A
NAP
Number of Active Positions
N/A
N/A
CCC
Connector Circuit Configuration (Number of Pos/Type)
N/A
N/A
MUC
Mating & Unmating Configuration
N/A
N/A
PNO
Post Numbers Omitted
N/A
N/A
BIBP
Backwall Interruptions Between Posts
N/A
N/A
BPI
Backwall/Post Interruptions
N/A
N/A
DWVVDC
Dielectric Withstanding Voltage (Max)
N/A
N/A
VDC
OVVAC
Operating Voltage
600
600
VAC
OVVDC
Operating Voltage
N/A
N/A
VDC
IRM
Insulation Resistance
N/A
N/A
MΩ
CUM
Contact Underplating Material
N/A
N/A
CSS
Contact Size
N/A
N/A
TWMM
Tab Width
N/A
N/A
mm
TWIN
Tab Width
N/A
N/A
in
CMAPMF
Contact Mating Area Plating Material Finish
N/A
N/A
CD
Contact Design
N/A
N/A
UMTM
Underplate Material Thickness
N/A
N/A
µm
UMTIN
Underplate Material Thickness
N/A
N/A
µin
PCM
Power Contact Material
N/A
N/A
SCBM
Signal Contact Base Material
N/A
N/A
CBM
Contact Base Material
N/A
N/A
CR
Contact Retention
Without
Without
CCR
Contact Current Rating (Max)
N/A
N/A
A
CTAPM
Contact Termination Area Plating Material
N/A
N/A
CMAPM
Contact Mating Area Plating Material
N/A
N/A
CMAPTM
Contact Mating Area Plating Thickness
N/A
N/A
µm
CMAPTIN
Contact Mating Area Plating Thickness
N/A
N/A
µin
CTAPTM
Contact Termination Area Plating Thickness
N/A
N/A
µm
CTAPTIN
Contact Termination Area Plating Thickness
N/A
N/A
µin
CL
Contact Layout
Inline
Inline
MCT
Multiple Contact Types
Without
Without
CTAPF
Contact Termination Area Plating Finish
N/A
N/A
TPTLMM
Termination Post & Tail Length
N/A
N/A
mm
TPTLIN
Termination Post & Tail Length
N/A
N/A
in
TMWC
Termination Method to Wire & Cable
Crimp
Crimp
TMPCB
Termination Method to Printed Circuit Board
N/A
N/A
MA
Mating Alignment
N/A
N/A
MR
Mating Retention
N/A
N/A
MAT
Mating Alignment Type
N/A
N/A
MRT
Mating Retention Type
N/A
N/A
PCBMRT
PCB Mount Retention Type
N/A
N/A
PCBMAT
PCB Mount Alignment Type
N/A
N/A
PCBMR
PCB Mount Retention
N/A
N/A
PCBMA
PCB Mount Alignment
N/A
N/A
PCBMO
PCB Mount Orientation
N/A
N/A
CMT
Connector Mounting Type
Cable Mount
Cable Mount
PMF
Panel Mount Feature
N/A
N/A
WCSAWG
Wire/Cable Size
N/A
N/A
AWG
WCSMM
Wire/Cable Size
N/A
N/A
mm2
WCSCMA
Wire/Cable Size
N/A
N/A
CMA
DWVVAC
Dielectric Withstanding Voltage (Max)
N/A
N/A
VAC
PMFT
Panel Mount Feature Type
N/A
N/A
CRT
Contact Retention Type
N/A
N/A
SHTS
Screw & Hole Thread Size
N/A
N/A
SR
Strain Relief
N/A
N/A
RABS
Right Angle Bending Side
N/A
N/A
WCIDCIT
Wire & Cable IDC Installation Type
N/A
N/A
CEA
Cable Exit Angle
N/A
N/A
HS
Housing Style
N/A
N/A
CPMM
Centerline (Pitch)
6.35
6.35
mm
CPIN
Centerline (Pitch)
.25
.25
in
HC
Housing Color
Natural
Natural
HM
Housing Material
Nylon
Nylon
ULFR
UL Flammability Rating
UL 94V-2
UL 94V-2
BM
Boardlock Material
N/A
N/A
MPLMM
Mating Post Length
N/A
N/A
mm
MPLIN
Mating Post Length
N/A
N/A
in
WSAWG
Wire Size
N/A
N/A
AWG
WSCMA
Wire Size
N/A
CMA
WSMM
Wire Size
N/A
N/A
mm2
PCBTMM
PCB Thickness (Recommended)
N/A
N/A
mm
PCBTIN
PCB Thickness (Recommended)
N/A
N/A
in
WIDTHMM
Width
N/A
N/A
mm
WIDTHIN
Width
N/A
N/A
in
LENGTHMM
Length
N/A
N/A
mm
LENGTHIN
Length
N/A
N/A
in
HEIGHTMM
Height
N/A
N/A
mm
HEIGHTIN
Height
N/A
N/A
in
IDMM
Insulation Diameter (Max)
N/A
N/A
mm
AWIDRMM
Accepts Wire Insulation Diameter Range
N/A
N/A
mm
IDIN
Insulation Diameter (Max)
N/A
N/A
in
PTMM
Panel Thickness
N/A
N/A
mm
PTIN
Panel Thickness
.03 – .09
.03 – .09
in
ACDMM
Accepts Cable Diameter (Max)
N/A
N/A
mm
ACDIN
Accepts Cable Diameter (Max)
N/A
N/A
in
AWIDRIN
Accepts Wire Insulation Diameter Range
N/A
N/A
in
IFKG
Insertion Force
N/A
N/A
kg
IFN
Insertion Force
N/A
N/A
Newton
OTRC
Operating Temperature Range
-55 – 105
-55 – 105
°C
OTRF
Operating Temperature Range
-67 – 221
-67 – 221
°F
CA
Circuit Application
Power & Signal
Power & Signal
GWR
Glow Wire Rating
Standard Part - Not Glow Wire
Standard Part - Not Glow Wire
VDET
VDE Tested
Yes
Yes
CSAR
CSA Rating
Certified
Certified
CSAFN
CSA File Number
LR16455
LR16455
ASN
Agency/Standard Number
E28476
E28476
AS
Agency/Standard
CSA, UL
CSA, UL
ULR
UL Rating
Recognized
Recognized
SHIELDED
Shielded
N/A
N/A
APF
Assembly Process Feature
N/A
N/A
SF
Special Features
N/A
N/A
SPF
Solder Process Feature
N/A
N/A
AIF
Assembly Integration Feature
Without
Without
CIF
Circuit Identification Feature
N/A
N/A
GWMR
Glow Wire Material Rating
N/A
N/A
NBP
Number of Blocked Positions
N/A
N/A
WC
Wire Color
N/A
N/A
PM
Packaging Method
Package
Package
PQ
Packaging Quantity
1
1
FUW
For Use With
Appropriate Universal MATE-N-LOK Cap or Header
Appropriate Universal MATE-N-LOK Cap or Header
PLO
Position Locations Omitted
N/A
N/A
COMMENT
Comment
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求