目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
627213ESD
Tellurerota
Antistatic and conductive solutions
62ESD - ESD TR-ROLL POLYURETHANE WHEELS, ELECTRICAL RESISTANCE <10^9 Ω WITH ALUMINIUM CENTRE
62ESD P
Powered by
CAD模型選擇
{tellurerota/antistatic_and_conductive_solutions/serie62esd/62esd_p/62esd_srp_fr_p_asmtab.prj},{NB=627213ESD},{BR=3},{D=125},{F=40},{H=161},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=44},{O=123},{LC=280},{LC2=280},{DD=20},{L1=65},{COD1=627613ESD},{COD2=628513ESD},{COD3=627213ESD},{L=40},{DFA=8},{L2=45},{BVER=3},{PPATH=62esd_p_asmtpl.prj},{W=1.87},{INFO=Technical description}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Tellurerota
Description
62ESD SR P - ESD 'TR Roll' polyurethane wheels, electrical resistance <10^9 Ohm, swivel top plate bracket P
Bill of material
627213ESD
COD
Code
627213ESD
627213ESD
D
Wheel diameter
125
125
mm
F
Wheel width
40
40
mm
H
Overall height
161
161
mm
AXB
Top plate outer dimensions
100x85
100x85
mm
AAXBB
Hole spacing
80x60
80x60
mm
EE
Hole width
9
9
mm
E
Offset
44
44
mm
O
Swept radius
123
123
mm
LC
Load capacity
280
280
daN
LC2
Load capacity 6 km/h
280
280
daN
W
Weight
1.87
1.87
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求