目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
678704
Tellurerota
High temperature
67 - SOLID THERMOSETTING RESIN WHEELS
Solid resin wheels, stainless steel standard duty (NLX) brackets
Powered by
CAD模型選擇
{tellurerota/high_temperature/serie67/67nlx/sf_nlx_asmtab.prj},{NB=678704},{BR=2},{COD=678704},{WT=CB},{D=150},{F=50},{H=194},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{LC=300},{DD=20},{L1=80},{COD1=677704},{COD2=678704},{COD3=1},{L=60},{DFA=12},{W=1.77},{INFO=Technical description},{PPATH=nlx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Tellurerota
Description
SF/NLX - Solid resin wheels, stainless steel, fixed bracket type "NLX"
Bill of material
678704
COD
Code
678704
678704
WT
Wheel hub type
CB
CB
D
Wheel diameter
150
150
mm
F
Wheel width
50
50
mm
H
Overall height
194
194
mm
AXB
Top plate outer dimensions
140x110
140x110
mm
AAXBB
Hole spacing
105x80
105x80
mm
EE
Hole width
11
11
mm
LC
Load capacity
300
300
daN
W
Weight
1.77
1.77
kg
INFO
Technical description
Technical description
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求