目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
588074
Tellurerota
Industrial - Heavy duty and mechanical handling
58GH- "TR POWERHIGH" POLYURETHANE WHEELS WITH CAST IRON CENTRE
"TR-POWERHIGH" polyurethane wheels, electro-welded (EEG-HD) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie58_gh/58eeg_hd/58gh_srp_eeg_hd_asmtab.prj},{NB=588074},{BR=1},{D=150},{F=50+50},{H=223},{AXB=175x140},{AAXBB=140x105},{EE=14},{E=50},{LC1=1600},{LC2=1440},{W=13.10},{DD=25},{L1=170},{COD1=588074},{COD2=588174},{L=60},{VER=6},{FX=50},{PPATH=eeg_hd_asmtpl.prj},{PRA=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Tellurerota
Description
58 SRP EEG HD - "TR-POWERHIGH" polyurethane wheels, swivel top plate bracket type "EEG HD"
Bill of material
588074
COD
Code
588074
588074
D
Wheel diameter
150
150
mm
F
Wheel width
50+50
H
Overall height
223
223
mm
AXB
Top plate outer dimensions
175x140
175x140
mm
AAXBB
Hole spacing
140x105
140x105
mm
EE
Hole width
14
14
mm
E
Offset
50
50
mm
LC1
Load capacity - 4 km/h
1600
1600
daN
LC2
Load capacity - 6 km/h
1440
1440
daN
W
Weight
13.10
13.10
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求