目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
657803
Tellurerota
Industrial - Heavy duty and mechanical handling
65AL - TR POLYURETHANE WHEELS, ALUMINIUM CENTRE
TR polyurethane wheels, aluminium centre, extra-heavy duty brackets type (EP)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65_al/65ep/srp_ep_asmtab.prj},{NB=657803},{COD=657803},{D=125},{F=35},{H=164},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=48},{O=0},{LC=350},{TG=0},{DD=12},{L1=65},{PPATH=srp_ep_asmtpl.prj},{TG1=0, 'No',1, 'Yes'},{W=1.79},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EP - "TR" polyurethane wheels, aluminium centre, swivel top plate bracket type "EP"
Bill of material
657803
COD
Code
657803
657803
D
Wheel diameter
125
125
mm
F
Wheel width
35
35
mm
H
Overall height
164
164
mm
AXB
Top plate outer dimensions
100x85
100x85
mm
AAXBB
Hole spacing
80x60
80x60
mm
EE
Hole width
9
9
mm
E
Offset
48
48
mm
LC
Load capacity
350
350
daN
TG
Threadguards
No
Yes
No
Yes
W
Weight
1.79
1.79
kg
INFO
Technical description
Catalogue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求