目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
652504
Tellurerota
Industrial - Heavy duty and mechanical handling
65ER - TR POLYURETHANE WHEELS WITH ERGONOMIC ROUND PROFILE AND ALUMINIUM CENTRE
TR polyurethane wheels with ergonomic round profile and aluminium centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65er/65er_wheels/65ercc_asmtab.prj},{NB=652504},{COD=652504},{DB3=4},{D=160},{F=50},{DD=20},{L=58},{LL=47},{M=14.5},{SL=900},{RR=280},{LC=700},{LC2=560},{W=1.11},{INFO=Catalogue},{PPATH=65ercc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Tellurerota
Description
65ERCC - Thick "TR" polyurethane wheels with ergonomic round profile and aluminium center
Bill of material
652504
COD
Code
652504
652504
D
Wheel diameter
160
160
mm
F
Wheel width
50
50
mm
DD
Hub bore diameter
20
mm
L
Hub length
58
58
mm
LL
Ball bearing seat diameter
47
47
mm
M
Ball bearing seat depth
14.5
14.5
mm
SL
Static load
900
900
daN
RR
Rolling resistance
280
280
daN
LC
Load capacity 4 Km/h
700
700
daN
LC2
Load capacity 6 Km/h
560
560
daN
W
Weight
1.11
1.11
kg
INFO
Technical description
Catalogue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求