目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
732103AE
Tellurerota
Industrial - Medium duty
73AE -
Elastic rubber wheels, polyamide 6 centre
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/series73ae/73aewheels/73ae_cc_asmtab.prj},{NB=732103AE},{COD=732103AE},{D=125},{F=36},{DD=12},{L=40},{LL=32},{M=10},{SL=270},{RR=150},{LC=200},{W=0.41},{INFO=Catalogue},{PPATH=73ae_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Tellurerota
Description
73AECC - "SIGMA ELASTIC" wheels, polyamide 6 centre, ball bearing bore
Bill of material
732103AE
COD
Code
732103AE
732103AE
D
Wheel diameter
125
125
mm
F
Wheel width
36
36
mm
DD
Hub bore diameter
12
12
mm
L
Hub length
40
40
mm
LL
Ball bearing seat diameter
32
32
mm
M
Ball bearing seat depth
10
10
mm
SL
Static load
270
270
daN
RR
Rolling resistance
150
150
daN
LC
Load capacity
200
200
daN
W
Weight
0.41
0.41
kg
INFO
Catalogue
Catalogue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求