目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
514402
Tellurerota
Institutional
51 - INJECTION MOULDED RUBBER WHEELS, POLYPROPYLENE CENTER
Injection moulded rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/institutional/serie51/51nl/51_srp_nl_asmtab.prj},{NB=514402},{COD=514402},{D=100},{BR=1},{F=30},{H=128},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=35},{LC=35},{W=0.63},{INFO=Technical description},{PPATH=51_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Tellurerota
Description
SRP/NL - Injection moulded rubber wheels, swivel top plate bracket type "NL"
Bill of material
514402
COD
Code
514402
514402
D
Wheel diameter
100
100
mm
F
Wheel width
30
30
mm
H
Overall height
128
128
mm
AXB
Top plate outer dimensions
100x85
mm
AAXBB
Hole spacing
80x60
mm
EE
Hole width
9
mm
E
Offset
35
35
mm
LC
Load capacity
35
35
daN
W
Weight
0.63
0.63
kg
INFO
Technical description
Technical description
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求