NR35RX1SS+280L (G20g20, B-M6F)
THK
直线运动系统
LM滚动导轨
LM滚动导轨
LM滚动导轨NR/NRS-X型
Powered by
CAD模型選擇
{thk/linear_motion_systems/lm_guide/lm_guide/lm_guide_nr_nrs_x/nr_rx_asmtab.prj},{NB=NR35RX1SS-280L_G20_0_B-M6F_85-25_0_0_0_1},{LEND=8640.0},{LPORM=95.00},{LPORX=1000.00},{M=44.00},{W=70.00},{LTR=109.50},{B=50.00},{C=50.00},{H=0.00},{L1=79.00},{T=11.70},{T1=0.00},{K=35.00},{N=8.00},{E0=6.00},{F0=8.00},{D0=5.20},{H3=9.00},{W1=34.00},{W2=18.00},{M1=24.50},{F=80.0},{D1=9.00},{D2=14.00},{HM=12.00},{MAXL=3000.00},{GA=20.00},{ND=3.000},{PD=280},{MN=NR35RX},{INFO=Info Text},{INFO1=Info Text},{S=M8 x 12},{PPATH=parts_nr_nrs_rx_lrx/nr_rx_asmtpl.prj},{NOB=1},{QZ=},{SO=SS},{RADC=},{L=280.0},{ACCG=},{G=},{GX=20},{NR=},{POR=0},{GPJ=B-M6F},{P1=85.25},{P2=0},{P3=0},{P4=0},{TH=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
公司
THK
描述
Compact Type - Ultra Heavy Load NR-RX
明细表
NR35RX1SS+280L (G20g20, B-M6F)
MN
公称型号
NR35RX
NR35RX
NOB
LM滑块个数
1.000
2.000
3.000
4.000
1.000
2.000
3.000
4.000
QZ
QZ自润滑装置
No
Yes
No
Yes
SO
防尘措施(含LaCS)
SS-带末端密封垫片+侧面密封垫片+内部密封垫片
Without Seals
DD-带双密封垫片+侧面密封垫片+内部密封垫片
ZZ-带末端密封垫片+侧面密封垫片+内部密封垫片+金属刮板
KK-带双密封垫片+侧面密封垫片+内部密封垫片+金属刮板
SSHH-带末端密封垫片+侧面密封垫片+LaCS
DDHH-带双密封垫片+侧面密封垫片+内部密封垫片+LaCS
ZZHH-带末端密封垫片+侧面密封垫片+金属刮板+LaCS
KKHH-带双密封垫片+侧面密封垫片+金属刮板+LaCS
JJHH- With end seals, side seals, inner seals, LaCS + protector (serving also as metal scraper)
TTHH- With double seals, side seals, inner seals, LaCS + protector (serving also as metal scraper)
SS-带末端密封垫片+侧面密封垫片+内部密封垫片
Without Seals
DD-带双密封垫片+侧面密封垫片+内部密封垫片
ZZ-带末端密封垫片+侧面密封垫片+内部密封垫片+金属刮板
KK-带双密封垫片+侧面密封垫片+内部密封垫片+金属刮板
SSHH-带末端密封垫片+侧面密封垫片+LaCS
DDHH-带双密封垫片+侧面密封垫片+内部密封垫片+LaCS
ZZHH-带末端密封垫片+侧面密封垫片+金属刮板+LaCS
KKHH-带双密封垫片+侧面密封垫片+金属刮板+LaCS
JJHH- With end seals, side seals, inner seals, LaCS + protector (serving also as metal scraper)
TTHH- With double seals, side seals, inner seals, LaCS + protector (serving also as metal scraper)
RADC
Radial Clearance
No Symbol : Normal
C1 : Light preload
C0 : Medium preload
No Symbol : Normal
C1 : Light preload
C0 : Medium preload
L
LM轨道长度
mm
Enter value for L
LM轨道长度
mm
cm
inch
ft
確定
ACCG
Accuracy Grades
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
G
G尺寸类型
左右对称 (G1=G2)
左右非对称
左右对称 (G1=G2)
左右非对称
INFO
补充信息
补充信息
GX
Length G (Note 1
20.000
20.000
mm
GX2
Length g
20.00
20.00
mm
NOTE
Note 1
RC1
拼接数
-
NR
同一平面内使用的轴数记号
(无)
II
(无)
II
POR
轨道间距离
mm
GPJ
油嘴及配管接头的使用
B-M6F
(无)
A-M6F
C-M6F
LF-A
LF-B
SF-A
SF-B
B-M6F
(无)
A-M6F
C-M6F
LF-A
LF-B
SF-A
SF-B
INFO1
补充信息
补充信息
P1
LM滑块位置(1)
mm
Enter value for P1
LM滑块位置(1)
mm
cm
inch
ft
確定
P2
LM滑块位置(2)
0.000
0.000
mm
P3
LM滑块位置(3)
0.000
0.000
mm
P4
LM滑块位置(4)
0.000
0.000
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
Minor diameter of thread
Nominal (Major) diameter of thread
Minor diameter of thread
Nominal (Major) diameter of thread
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求