BM1645
ABB Installation Products
Adaptaflex
Metalic System - Metalic Accessories
Powered by
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_accesories/metalic_accesories_t_45.prj},{NB=BM1645},{CN=B20},{CN1=B},{MAT=Nickel plated brass},{SIZE=20},{COLOR=Brass},{A=M16 x 1.5},{B=M20 x 1.5},{H=3.72200},{I=16.00000},{J=25.344},{K=22.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
ABB Installation Products
Description
Metalic Accesories Type: 45 - Brass elbows
Bill of material
BM1645
CN
Cat. No.
B20
B20
PN
Part No.
BM1645
BM1645
MAT
Material
Nickel plated brass
SIZE
Size
20
20
mm
COLOR
Color
Brass
A
A Thread
M16 x 1.5
M20 x 1.5
PG13.5
PG16
1/2 NPT
M16 x 1.5
M20 x 1.5
PG13.5
PG16
1/2 NPT
B
B Thread
M20 x 1.5
M20 x 1.5
C
14.000
14.000
mm
D
24
24
mm
F
11.2
11.2
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求