SPL16M20A
ABB Installation Products
Adaptaflex
Metalic System - Metalic Fittings
Adaptasteel - Liquid Tight Range
Powered by
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_fittings/adaptasteel_liquid_tight/adaptasteel_liquid_tight_t_a.prj},{NB=SPL16M20A},{CN=SPL16},{PN=SPL16M20A},{MAT=Nickel plated brass},{TRS=-50°C to +300°C},{TRM=-45°C to +250°C},{SIZE=16},{COLOR=Silver},{OD=17.000},{USSIZE=3/8''},{AVIS=M20 x 1.5},{F=12.000},{H=11.000},{I=12.750},{J=17.700},{K=19.100},{L=12.850},{N=1.300},{O=19.500},{P=25.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
ABB Installation Products
Description
Adaptasteel - Liquid Tight Type: A
Bill of material
SPL16M20A
CN
Cat. No.
SPL16
SPL16
PN
Part No.
SPL16M20A
SPL16M20A
MAT
Material
Nickel plated brass
TRS
Temperature Range Static ApplicationsTemperature Range
-50°C to +300°C
deg Celsius
TRM
Temperature Range Moving Applications
-45°C to +250°C
deg Celsius
SIZE
Size
16
16
mm
COLOR
Color
Silver
USSIZE
US Conduit Size
3/8''
3/8''
Inch
AVIS
A Thread
M20 x 1.5
M20 x 1.5
B
9.650
9.650
mm
C
11.500
11.500
mm
D
25.500
25.500
mm
E
22.000
22.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求