470S
ABB Installation Products
Conduit and Cable Fittings
Conduit Outlet Bodies Covers
Powered by
CAD模型選擇
{thomas_betts/fittings/conduit_out_body_covers/stamped_steel_covers_form_7_asmtab.prj},{NB=470S},{CN=470S},{HS=1.250},{A=5.500},{A2=5.169},{A3=0.1650},{B=0.275},{B2=0.070},{C=2.210},{R=1.105},{R2=0.800},{THR=0.21600},{TL=0.688},{C2=1.105},{X1=0.470},{X2=0.225},{X3=0.335},{X4=0.145},{X5=0.430},{X6=1.068},{X7=0.950},{X8=0.385},{RX1=0.031},{RX2=0.125},{RX3=0.109},{RX4=39.000},{T=0.040},{RX5=19.000},{RX6=3.000},{X9=0.075},{PPATH=parts/stamped_steel_covers_form_7/stamped_steel_covers_form_7_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
ABB Installation Products
Description
Stamped Steel Covers Form 7
Bill of material
470S
CN
Cat. No.
470S
470S
HS
Hub Size
1.250
1.250
Inch
A
5.500
5.500
Inch
B
0.275
0.275
Inch
C
2.210
2.210
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求