2638
ABB Installation Products
Conduit and Cable Fittings
Flexible Cord and Cable Fittings
Powered by
CAD模型選擇
{thomas_betts/fittings/flex_cord_cable_fittings/chase_liquidtight_cord_connectors_asmtab.prj},{NB=2638},{CN=2638},{CSRS=(.250-.375},{TD=0.8100},{CR=0.78125000},{A=1.350},{A1=1.53000},{AF=1.37500},{B1=1.18700},{B2=0.43000},{B3=0.28000},{C1=0.65000},{C2=0.10400},{D1=0.98500},{D2=1.37500},{D3=1.12300},{NDU=1.12500},{NDS=26.26400},{L2=0.18500},{G=0.06300},{CC=0.55500},{HELP=2},{NO=2},{PPATH=parts/chase_liquidtight_cord_connectors_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
ABB Installation Products
Description
CHASE® Liquidtight Cord Connectors - Flexible Cord and Cable Fittings
Bill of material
2638
CN
Cat. No.
2638
2638
CSRS
Cable Size Range Size
(.250-.375
(.250-.375
Inch
TD
Throat Dia.
0.8100
0.8100
Inch
CR
Cord Range
25/32
25/32
Inch
A
1.350
1.350
Inch
B
1.7750
1.7750
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求