FSMG-TB
ABB Installation Products
Conduit and Cable Fittings
FS/FD Aluminum Device Boxes and Covers
Powered by
CAD模型選擇
{thomas_betts/fittings/fs_fd_aluminum/multi_gb_raintight.prj},{NB=FSMG-TB},{CN=FSMG-TB},{HS=4 Threadless Conduit},{A=6.5},{B=6.5},{C=2.063},{C1=1.312},{C2=0.250},{D=5.06},{D1=0.160},{E=5},{E1=4.555},{E2=3.984},{F=2.906},{F1=4.125},{F2=2.547},{F3=0.125},{S1=0.500},{S2=0.280},{S3=0.15625},{S4=0.156},{H1=0.750},{H2=0.3125},{L1=3.250},{L2=3.280},{L3=1.875},{L4=0.138}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
Multi-Gang Boxes - Multi-Gang Boxes Raintight
Bill of material
FSMG-TB
CN
Cat. No.
FSMG-TB
HS
Hub Size
4 Threadless Conduit
Inch
A
6.5
Inch
B
6.5
Inch
C
2.063
Inch
D
5.06
Inch
E
5
Inch
F
2.906
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求