E97ABR2
ABB Installation Products
Floor Box
Carlon Floor Boxes
Round Floor Box Covers & Accesories
Powered by
CAD模型選擇
{thomas_betts/floorbox/carlonbox/rbox_cov_acc/met_cov_ada_ring.prj},{NB=E97ABR2},{CN=E97ABR2},{D=One-Piece Metal Cover Adapter},{SW=3.3},{H1=4.5500},{H2=4.2600},{H3=4.1880},{H4=3.9400},{H5=4.2500},{H6=3.2800},{H7=0.7500},{H8=1.7100},{H9=0.5860},{H10=0.2100},{H11=0.3420},{H12=0.9860},{W1=1.0000},{W2=0.2900},{W3=0.4400},{W4=0.1200},{W5=0.0600},{W6=0.2500},{W7=0.1000},{W8=0.6000},{W9=0.4900},{W10=0.3750},{R=5.0000},{R2=0.4800},{R3=0.3800},{L1=2.9700},{L2=0.4800},{L3=0.1000},{HD1=0.1160},{HD2=0.2270},{HD3=0.1500},{HD4=0.2100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
Brass and Stainless Steel Covers for Round Floor Boxes - Metal Cover Adapter Ring
Bill of material
E97ABR2
CN
Cat. No.
E97ABR2
D
Devices
One-Piece Metal Cover Adapter
SW
Std. Wt.
3.3
Lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求