E9761C
ABB Installation Products
Floor Box
Carlon Floor Boxes
Rectangular Floor Box Covers Non-Metallic
Powered by
CAD模型選擇
{thomas_betts/floorbox/carlonbox/rcover_nonmet/gang_nonmet_cover.prj},{NB=E9761C},{CN=E9761C},{SIZE=One-Gang},{COLOR=Caramel},{CF=Included},{D=7.88 x 5.70},{SC=3},{SW=1.7},{A=7.88},{B=5.70},{C=0.954},{A1=6.380},{A2=4.720},{A3=2.318},{B1=0.205},{B2=4.131},{B3=1.730},{C1=1.227},{C2=0.273},{C3=0.474},{D1=0.602},{D2=0.166},{L1=3.250},{L2=5.460},{L3=4.190},{CLR=0.59,0.48,0.43,0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
ABB Installation Products
Description
1-, 2- and 3-Gang Non-Metallic Floor Box Covers
Bill of material
E9761C
CN
Cat. No.
E9761C
E9761C
SIZE
Size
One-Gang
One-Gang
COLOR
Color
Caramel
Caramel
CF
Carpet Flange
Included
mm
D
Dimensions (W x L)
7.88 x 5.70
7.88 x 5.70
Inch
SC
Std. Ctn.
3
3
SW
Std. Wt.
1.7
1.7
Lbs.
A
7.88
Inch
B
5.70
5.70
Inch
C
0.954
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求