E1423/81
ABB Installation Products
Kindorf
Hardware and Threaded Components
Powered by
CAD模型選擇
{thomas_betts/kindorf/ht_components/e142_hhcs_ln.prj},{NB=E1423/81},{CN=E1423/81},{DESCRIPTION=SS E1423/83/4 X1 Hex Head Cap Screw},{FINISH=Galv-Krom},{SIZE=3/8-16 x 1},{WT=4.00},{L=1.000},{LX=1.0000},{A=0.639},{AX=0.6390},{B=0.556},{BX=0.5565},{C=0.234},{CX=0.2345},{D=0.016},{ND=0.375},{PITCH=0.0625}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
ABB Installation Products
Description
E142 Hex Head Cap Screw Less Nut
Bill of material
E1423/81
CN
Cat. No.
E1423/81
E1423/81
DESCRIPTION
Description
SS E1423/83/4 X1 Hex Head Cap Screw
SS E1423/83/4 X1 Hex Head Cap Screw
FINISH
Finish
Galv-Krom
SIZE
3/8-16 x 1
3/8-16 x 1
WT
Weight
4.00
4.00
lbs/c
L
Length
1.000
1.000
Inch
A
0.639
0.639
Inch
B
0.556
0.556
Inch
C
0.234
0.234
Inch
D
0.016
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求