G1021
ABB Installation Products
Kindorf
Surface Raceway and Lighting Support Systems
Powered by
CAD模型選擇
{thomas_betts/kindorf/srl_supp_sys/g1021.prj},{NB=G1021},{CN=G1021},{DESCRIPTION=KD G1021 STEEL THREADED END FITTING},{FINISH=Galv-Krom},{WT=32},{A=1.875},{A1=1.594},{A1X=1.59375},{A2=1.199},{D=1},{D1=0.281},{D1X=0.28125},{L=2.188},{LX=2.1875},{L1=1.375},{L2=0.625},{L3=0.6875},{W=1.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
G-1021 Threaded End Fitting
Bill of material
G1021
CN
Cat. No.
G1021
DESCRIPTION
Descrition
KD G1021 STEEL THREADED END FITTING
FINISH
Finish
Galv-Krom
WT
Weight
32
lbs/c
A
1.875
Inch
A1
1.594
Inch
D
1
Inch
D1
0.281
Inch
L
2.188
Inch
W
1.500
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求