G1038A
ABB Installation Products
Kindorf
Surface Raceway and Lighting Support Systems
Powered by
CAD模型選擇
{thomas_betts/kindorf/srl_supp_sys/g1038a_asmtab.prj},{NB=G1038A},{CN=G1038A},{DESCRIPTION=KD G1038A RACEWAY OUTLET},{FINISH=Gold},{AX=1.5625},{A=1.634},{A1=0.75550},{A2=0.41750},{A3=0.34550},{C=0.203125},{C1=0.13650},{HX=2.484375},{H=2.547},{H1=2.203},{H2=1.102},{H3=0.12500},{H4=0.250},{H5=0.218},{L=3.973},{L1=3.281},{L2=1.03125},{D=0.18750},{D1=0.10850},{D2=0.160},{D3=0.156},{R=0.562},{R1=0.375},{R2=0.04688},{R3=0.06250},{R4=0.03125},{R5=0.063},{R6=0.06250},{R7=0.06250},{R8=0.563},{R9=0.031},{T=0.09550},{X=1},{PPATH=parts/g1038a/g1038a_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
G-1038-A
Bill of material
G1038A
CN
Cat. No.
G1038A
DESCRIPTION
Description
KD G1038A RACEWAY OUTLET
FINISH
Finish
Gold
A
1.634
Inch
H
2.547
Inch
H1
2.203
Inch
H2
1.102
Inch
L
3.973
Inch
R
0.562
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求