G2005
ABB Installation Products
Kindorf
Surface Raceway and Lighting Support Systems
Powered by
CAD模型選擇
{thomas_betts/kindorf/srl_supp_sys/g2005_asmtab.prj},{NB=G2005},{CN=G2005},{DESCRIPTION=KD G2005 JUNCTION BOX},{FINISH=Galv-Krom},{WT=189},{A=4.813},{B=2.333},{B1=1.104},{L=4.688},{L1=2.750},{L2=6.313},{L3=4.250},{L4=2.68750},{D=1.25000},{D1=0.50000},{D2=0.75000},{D3=1.62500},{D4=0.16600},{R=0.31250},{R1=0.25000},{R2=0.25000},{T=0.071},{X=1},{PPATH=parts/g2005/g2005_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
G-2005 Junction Box
Bill of material
G2005
CN
Cat. No.
G2005
DESCRIPTION
Description
KD G2005 JUNCTION BOX
FINISH
Finish
Galv-Krom
WT
Weight
189
lbs/c
A
4.813
Inch
B
2.333
Inch
B1
1.104
Inch
L
4.688
Inch
L1
2.750
Inch
L2
6.313
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求