G966
ABB Installation Products
Kindorf
Surface Raceway and Lighting Support Systems
Powered by
CAD模型選擇
{thomas_betts/kindorf/srl_supp_sys/g966.prj},{NB=G966},{CN=G966},{DESCRIPTION=KD G966 STEEL END CAP},{FINISH=Galv-Krom},{WT=8},{A=1.312},{A1=1.125},{H=0.446},{H1=0.1875},{H2=0.265625},{L=1.882},{L1=1.663},{L2=0.06250},{L3=0.125},{L4=0.15625},{T1=0.071}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
G-966 Blank End Cap
Bill of material
G966
CN
Cat. No.
G966
DESCRIPTION
Description
KD G966 STEEL END CAP
FINISH
Finish
Galv-Krom
WT
Weight
8
lbs/c
A
1.312
Inch
H
0.446
Inch
L
1.882
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求