F715
ABB Installation Products
Kindorf
Support Brackets
Powered by
CAD模型選擇
{thomas_betts/kindorf/support_brackets/f715.prj},{NB=F715},{CN=F715},{DESCRIPTION=KD F715 STEEL BRACKET},{FINISH=Galv-Krom},{A=5.844},{AX=5.84375},{B=4.625},{C=1.500},{D=0.563},{DX=0.5625},{WT=163},{A1=3.000},{A2=1.000},{A3=3.9375},{B1=1.750},{B2=0.750},{B3=4.375},{T=0.250},{L=4.500},{L1=0.750},{L2=1.500},{H=1.922},{H1=0.719},{R=0.125},{R1=0.375}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
F-715 Wall Bracket
Bill of material
F715
CN
Cat. No.
F715
DESCRIPTION
Description
KD F715 STEEL BRACKET
FINISH
Finish
Galv-Krom
A
5.844
Inch
B
4.625
Inch
C
1.500
Inch
D
0.563
Inch
WT
Weight
163
lbs/c
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求