F737
ABB Installation Products
Kindorf
Support Brackets
Powered by
CAD模型選擇
{thomas_betts/kindorf/support_brackets/f737.prj},{NB=F737},{CN=F737},{DESCRIPTION=KD F737 STEEL SUPPORT},{FINISH=Galv-Krom},{WT=335},{A=3},{B=3},{B1=0.750},{B2=1.250},{B3=2.500},{B4=2.406},{B5=1.8125},{B6=2.750},{D=0.563},{DX=0.5625},{H=3},{H1=2.688},{H2=2.000},{L=9},{L1=1.500},{L2=0.750},{R=0.344},{R1=15.000},{R2=50.000},{R3=45.000},{T=0.250}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
F-737 Double Axle Support
Bill of material
F737
CN
Cat. No.
F737
DESCRIPTION
Description
KD F737 STEEL SUPPORT
FINISH
Finish
Galv-Krom
WT
Weight
335
lbs/c
A
3
Inch
B
3
Inch
D
0.563
Inch
H
3
Inch
L
9
Inch
L1
1.500
Inch
L2
0.750
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求