TBL-A 900N
TOHO-DAISHIN IND.CO.,LTD.
POWER BASE
Link Type Aluminium Power Base
Powered by
CAD模型選擇
{toho/power_base/link_type_aluminium_pb/tbl_an_type.prj},{NB=TBL-A 900N},{CNSORDERNO=TBL-A 900N},{L=900},{LIP=250},{VAC=6.75},{MASS=23.2},{UPA=12},{LPA=12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
TOHO-DAISHIN IND.CO.,LTD.
Description
TBL-AN Type
Bill of material
TBL-A 900N
CNSORDERNO
Order number
TBL-A 900N
TBL-A 900N
L
Length
900
900
mm
LIP
Load inside presure
250
250
kgf
VAC
Volume of air consume
6.75
6.75
Nl
MASS
Mass
23.2
23.2
kg
UPA
The upper part attached bolt M8
12
12
LPA
The lower part attached bolt M8
12
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求