目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
SP3201F-02-10S
TPC Global
附件
SP
Powered by
CAD模型選擇
{tpc_global/accessories/sp/sp_320.prj},{NB=SP3201F-02-10S},{IDNR=},{ORDER=SP3201F-02-10S},{TS=10},{T=PT1/4},{L1=55.362},{L2=27.5},{L3=29.5},{L4=30.1},{D1=17.6},{D2=19},{H=21},{TYPE=Elbow Type},{VERSPS=1},{WPS=3.000},{HPS=39.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
公司
TPC Global
描述
SP320 - Speed Controller With One-Touch Feeding
明细表
SP3201F-02-10S
IDNR
Ident number
ORDER
Order No.
SP3201F-02-10S
SP3201F-02-10S
TS
Tube Size
10
10
mm
T
Thread
PT1/4
PT1/4
L1
Dimensions
55.362
55.362
mm
L2
Dimensions
27.5
27.5
mm
L3
Dimensions
29.5
29.5
mm
L4
Dimensions
30.1
30.1
mm
D1
Dimensions
17.6
17.6
mm
D2
Dimensions
19
19
mm
H
Dimensions
21
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SP220 - Speed Controller With One-Touch Feeding
TPC Global
15.02.2020
SQ2T - Two Touch Feeding Union T
TPC Global
15.02.2020
AM - 中型气缸/内置磁铁/双作用:单杆
TPC Global
04.11.2018
SQH - One-Touch Fittings / Half Union / Stralght Union / Straight Reducer
TPC Global
15.02.2020
SC06-M5
KCC Precision
12.07.2021
SPF200 - Speed Controller With One-Touch Feeding
TPC Global
15.02.2020
SC10-04
KCC Precision
12.07.2021
SP420 - Speed Controller With One-Touch Feeding
TPC Global
15.02.2020
SP120 - Speed Controller With One-Touch Feeding
TPC Global
15.02.2020
GRLA-D - 单向节流阀
Festo
22.08.2023
SMS 1000 - Pressure Switch
TPC Global
15.02.2020
AS_2_1F-A - 带快换接头的速度控制阀/弯头型
SMC Corporation
14.05.2024
SPM120 - Speed Controller/Threaded Elbow Type (Metal Version)
TPC Global
15.02.2020
SPM320 - Speed Controller/Threaded Elbow Type(Metal Version)
TPC Global
15.02.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求