目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
ACK1A-32-50
TPC Global
执行器
ACK1/ACKP1
Powered by
CAD模型選擇
{tpc_global/actuator/aj_32_80/ack1_asmtab.prj},{NB=ACK1A-32-50(0)},{IDNR=},{MAGNET=Built in Magnet},{CW=A},{BS=32},{STROKE=50},{STROKE1=},{POS=0},{ACCESSORIES=},{MOUNT=},{SWITCH=},{NUMBER=},{WL=},{SX=50,75,100,125,150,200,250,300},{SXX=[50:300]},{SWITCHX='','Without auto switch','-D-C73K','D-C73K Reed Switch','-W2P','W2P Automatic Reed'},{XN='','None'},{NX= ' ', '2 pcs.', 'S', '1 pc.'},{CWX='A','16'},{G6=0.000},{MOUNTX= '', 'None'},{MOUNTXX= '', 'None'},{WLX='','None', 'L', '3m'},{PPATH=../aj_50_63/aj_asmtpl.prj},{XX=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
公司
TPC Global
描述
ACK1 - Compact Clamp Cylinder / Standard Type
明细表
ACK1A-32-50
IDNR
Ident number
MAGNET
Magnet
Built in Magnet
Built in Magnet
CW
Clevis Width
16
16
mm
BS
Bore Size
32
32
mm
STROKE
Standard Stroke
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
mm
STROKE1
Stroke
standard
variable
standard
variable
POS
Working Stroke
mm
Enter value for POS
Working Stroke
mm
cm
inch
ft
確定
ACCESSORIES
Accessories
None
Double knuckle joint
None
Double knuckle joint
MOUNT
Mount
None
None
SWITCH
Auto Switch
Without auto switch
D-C73K Reed Switch
W2P Automatic Reed
Without auto switch
D-C73K Reed Switch
W2P Automatic Reed
NUMBER
Number of Switches
None
None
WL
Wire Length
None
None
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求