目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
AQ2B25-5S
TPC Global
执行器
AQ2
Powered by
CAD模型選擇
{tpc_global/actuator/aq2/aq2_s_asmtab.prj},{NB=AQ2SB25-5(00)},{IDNR=},{BS=25},{AT=B},{STROKE=5},{ACTION=Single acting extension type},{BO=},{SERIES=},{SWITCH=a},{NUMBER=a},{T=a},{POS=0},{POSA=0.0},{STROKECON=5,10},{HY=6.000},{PPATH=aq2_s/aq2_s_asmtpl.prj},{L=5.0},{D=12},{N=5.5},{K=10},{E=52},{M=28.0},{V=40},{O=9 Depth 7},{L1=22.5},{X=17.5},{C1=8.0},{D1=8.0},{CY=15.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
公司
TPC Global
描述
AQ2(S) - 紧凑型气缸标准型/单作用:弹簧复位
明细表
AQ2B25-5S
IDNR
标识号码
BS
Bore Size
25
25
mm
AT
Attaching type
Through hole (standard)
Both ends tapped
Double Clevis Type
Rod Side Flange Type
Head Side Flange Type
Axial Foot Type
Through hole (standard)
Both ends tapped
Double Clevis Type
Rod Side Flange Type
Head Side Flange Type
Axial Foot Type
STROKE
Standard stroke
5
10
5
10
mm
ACTION
Action
Single acting extension type
BO
Body option
Standard (Female)
杆端公螺纹
Standard (Female) - Rear Boss Mount
Rod End Male Thread - Rear Boss Mount
Rod End Male Thread - Single Knuckle Joint
Rod End Male Thread - Double Knuckle Joint
Rod End Male Thread - Rear Boss Mount - Single Knuckle Joint
Rod End Male Thread - Rear Boss Mount - Double Knuckle Joint
Standard (Female)
杆端公螺纹
Standard (Female) - Rear Boss Mount
Rod End Male Thread - Rear Boss Mount
Rod End Male Thread - Single Knuckle Joint
Rod End Male Thread - Double Knuckle Joint
Rod End Male Thread - Rear Boss Mount - Single Knuckle Joint
Rod End Male Thread - Rear Boss Mount - Double Knuckle Joint
SERIES
Series
Standard
Copper free
Standard
Copper free
POS
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
確定
POSA
Rod end nut position
mm
CY
Dimensions
15.000
15.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求