目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
PR4-03
TPC Global
空气制备单元
PC4
Powered by
CAD模型選擇
{tpc_global/air_prepar_unit/frl_4000/pr4_regulator_asmtab.prj},{NB=PR4-03},{IDNR=},{ORDER=PR4},{PT=},{PS=03},{BO=},{PG=},{SO=},{PPATH=pr4_regulator_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
TPC Global
描述
PR4 - PR4 Series
明细表
PR4-03
IDNR
Ident number
ORDER
Order No.
PR4
PT
Port Type
Rc
NPT
G(PF)
Rc
NPT
G(PF)
PS
Port Size
3/8
1/2
3/8
1/2
英寸
BO
Bracket Option
( ) No Bracket
(B) L-Bracket + Panel Mount Nut
(B1) Panel Mount Nut
( ) No Bracket
(B) L-Bracket + Panel Mount Nut
(B1) Panel Mount Nut
PG
Pressure Gauge
No Gage
(G) Injection (1.0 Mpa)
(GS) Injection (psi/bar)
(P) Projection (1.0 Mpa)
(PS) Projection (kgf/㎠∙psi)
(P2) Low Pressure Projection (0.2 Mpa)
(P4)Low Pressure Projection (0.4 Mpa)
No Gage
(G) Injection (1.0 Mpa)
(GS) Injection (psi/bar)
(P) Projection (1.0 Mpa)
(PS) Projection (kgf/㎠∙psi)
(P2) Low Pressure Projection (0.2 Mpa)
(P4)Low Pressure Projection (0.4 Mpa)
SO
Other Option
( ) Set at 0 to 1.0 MPa, 5µm
(2) Set at 0 to 0.2 MPa
(4) Set at 0 to 0.4 MPa
(15) Set at 0 to 1.5 MPa
(E) Non-Relief
(K) Built-in Check Valve
(R) Flow Direction : R -> L
(T) Tamper Resistant Kit
(XC16) No Brass
( ) Set at 0 to 1.0 MPa, 5µm
(2) Set at 0 to 0.2 MPa
(4) Set at 0 to 0.4 MPa
(15) Set at 0 to 1.5 MPa
(E) Non-Relief
(K) Built-in Check Valve
(R) Flow Direction : R -> L
(T) Tamper Resistant Kit
(XC16) No Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求