目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
DV3140- 5H
TPC Global
方向控制阀
DV3000
Powered by
CAD模型選擇
{tpc_global/direc_contr_valve/dv3000/dv3140_asmtab.prj},{NB=DV3140- 5HDC24V},{IDNR=},{P=},{V=DC24V},{EE=Horizontal},{LL=},{PPATH=dv3140_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
TPC Global
描述
DV3140 - 5 Port Pilot Solenoid Valve Single Solenoid / Base Ported
明细表
DV3140- 5H
IDNR
Ident number
P
Pilot
Internal Pilot
External Pilot
Internal Pilot
External Pilot
V
Voltage
DC24V
DC12V
DC24V
DC12V
EE
Electrical Entry
Horizontal
Vertical
Grommet Type
Din Terminal Type
Din Terminal with Lamp
Horizontal
Vertical
Grommet Type
Din Terminal Type
Din Terminal with Lamp
LL
Lead Line Lenght
300mm (Standard)
100mm
200mm
400mm
500mm
600mm
700mm
800mm
900mm
1000mm
1100mm
1200mm
1300mm
1400mm
1500mm
1600mm
1700mm
1800mm
1900mm
2000mm
300mm (Standard)
100mm
200mm
400mm
500mm
600mm
700mm
800mm
900mm
1000mm
1100mm
1200mm
1300mm
1400mm
1500mm
1600mm
1700mm
1800mm
1900mm
2000mm
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求