RH510M238AT05NE
Trelleborg
Aerospace Sealing Systems
Fluid Sealing Systems
Rod Seals
Turcon® Hatseal® II 2 Piece according to MIL-G-5514F
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/aerospace_sealing_systems/fluid_dichtsysteme/stangendichtungen/turcon_hatseal_ii_2-piece/th_ii_2p_asmtab.prj},{NB=RH510M238AT05NE (0)},{IDNR=},{DN=238},{BI=3.497},{TBI=+0.000/-0.002},{EI=3.740},{TEI=+0.002/-0.000},{DI=0.007},{RI=0.025/0.010},{G0I=0.188},{G1I=0.235},{G2I=0.304},{BM=88.82},{TBM=+0.00/-0.05},{EM=95.00},{TEM=+0.05/-0.00},{DM=0.18},{RM=0.64/0.25},{G0M=4.78},{G1M=5.97},{G2M=7.72},{NUT=0},{DRUCK=0 bis 35},{TYPE=RH51},{MC=T05},{MC1=NE},{ECI=3.739},{TECI=+0.000/-0.000},{ECM=94.97},{TECM=+0.050/-0.000},{PPATH=th_ii_2p_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 139
HELP_VARIABLE
Company
Trelleborg
Description
Turcon® Hatseal® II 2 Piece according to MIL-G-5514F - Rod seal, double acting sealing elements from Turcon® material
Bill of material
RH510M238AT05NE
PARTNO
Part No.
RH510M238
RH510M238
DN
Dash No. MIL-G-5514F
238
238
BI
Rod Diameter
3.497
3.497
Inch
TBI
Rod Diameter Tolerance
+0.000/-0.002
+0.000/-0.002
Inch
EI
Groove Diameter
3.740
3.740
Inch
TEI
Groove Diameter Tolerance
+0.002/-0.000
+0.002/-0.000
Inch
DI
Diametral clearance D max.
0.007
0.007
Inch
RI
Radius
0.025/0.010
0.025/0.010
Inch
G1I
Groove Width +0.010/-0.000
0.235
0.235
Inch
G2I
Groove Width +0.010/-0.000
0.304
0.304
Inch
BM
Rod Diameter
88.82
88.82
mm
TBM
Rod Diameter Tolerance
+0.00/-0.05
+0.00/-0.05
mm
EM
Groove Diameter
95.00
95.00
mm
TEM
Groove Diameter Tolerance
+0.05/-0.00
+0.05/-0.00
mm
DM
Diametral clearance D max.
0.18
0.18
mm
RM
Radius
0.64/0.25
0.64/0.25
mm
G1M
Groove Width +0.25/-0.00
5.97
5.97
mm
G2M
Groove Width +0.25/-0.00
7.72
7.72
mm
NUT
Groove
without groove
with groove
without groove
with groove
DRUCK
Pressure
0 up to 35
MPa
TYPE
Groove Width Design
one Back-up Ring
two Back-up Ring
one Back-up Ring
two Back-up Ring
MC
Seal Ring Material
Turcon®T05
Turcon®T19
Turcon®T99
Turcon®T05
Turcon®T19
Turcon®T99
MC1
Elastomer Material
NBR 75 Shore A MIL-P-83461 (on QPL)
NBR 75 Shore A MIL-P-25732
EH 80 Shore A NAS 1613
EP 80 Shore A NAS 1613 Rev. 4 + 5
NBR 75 Shore A MIL-P-83461 (on QPL)
NBR 75 Shore A MIL-P-25732
EH 80 Shore A NAS 1613
EP 80 Shore A NAS 1613 Rev. 4 + 5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求