AICM00180-WU9E1
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Cushioning Seals
Type AICM
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/daempfungsdichtungen/aicm/cs_aicm_assy_tab.prj},{NB=AICM00180-WU9E1(0)},{PARTNO=AICM00180},{IDNR=},{D=18.0},{DD=26.0},{D1=19.0},{D2=23.0},{L=7.0},{DD1=16.0},{B=2.0},{BB=7.8},{NUT=0},{MC=Polyurethane, 90 Shore A},{PPATH=cs_aicm_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 20
HELP_VARIABLE
Company
Trelleborg
Description
Cushioning seal type AICM - Cushioning seal type AICM Polyurethan material
Bill of material
AICM00180-WU9E1
PARTNO
Part No.
AICM00180
AICM00180
D
Rod diameter h10
18.0
18.0
mm
DD
Bore Diameter H11
26.0
26.0
mm
D1
Groove Diameter H11
19.0
19.0
mm
D2
Groove Diameter H11
23.0
23.0
mm
L
Groove width ±0.1
7.0
7.0
mm
DD1
Diameter h11
16.0
16.0
mm
BB
Ring width
7.8
7.8
mm
NUT
Groove
without groove
with groove
without groove
with groove
MC
Seal Material
Polyurethane, 90 Shore A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求