APDS00180-WU9E1
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Piston seal
Type APDS
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/kolbendichtungen/apds/ps_apds_assy_tab.prj},{NB=APDS00180-WU9E1(0)},{IDNR=},{PARTNO=APDS00180},{D=18.0},{D1=17.0},{DD=12.0},{L=3.0},{B=2.55},{B1=2.0},{NUT=0},{MC=WU9E1},{PPATH=ps_apds_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 25
HELP_VARIABLE
Company
Trelleborg
Description
Piston seal Type APDS - Piston seal Type APDS from Polyurethan
Bill of material
APDS00180-WU9E1
PARTNO
Part No.
APDS00180
APDS00180
D
Bore diameter H10
18.0
18.0
mm
D1
Flange diameter h10
17.0
17.0
mm
DD
Groove diameter h10
12.0
12.0
mm
L
Groove width +0.2
3.0
3.0
mm
B
Ring width
2.55
2.55
mm
NUT
Groove
without groove
with groove
without groove
with groove
MC
Piston Seal Material
Polyurethane,90 Shore A
Polyurethane,85 Shore A
Polyurethane,90 Shore A
Polyurethane,85 Shore A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求