PCF000800-N00OC
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Compact Seals
DUOPAC POLYPAC Type DPC
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/kompakt-dichtungen/dpc/kd_dpc_tab.prj},{NB=PCF000800-N00OC (0)},{IDNR=},{DN=80.0},{D1=60.0},{L1=22.4},{L2=6.35},{D2=74.20},{D3=78.30},{NUT=0},{MC=Gummigewebeverstärktes NBR},{OM=POM},{SNO=0},{PRNX=8060},{PPATH=kompakt_dichtung_dpc_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 23
HELP_VARIABLE
Company
Trelleborg
Description
Rubber Fabric Compact Polypac® DUOPAC Type DPC - Piston, double acting rubbi fabric reinrorced NBR and POM material
Bill of material
PCF000800-N00OC
PARTNO
Part No.
PCF000800
PCF000800
DN
Bore Diameter H11
80.0
80.0
mm
D1
Groove Diameter h9
60.0
60.0
mm
L1
Groove Width +0.2
22.4
22.4
mm
L2
Groove width +0.1
6.35
mm
D2
Groove Diameter h9
74.20
74.20
mm
D3
Piston Diameter h11
78.30
78.30
mm
NUT
Groove
without Groove
with Groove
without Groove
with Groove
MC
Seal ring material
Rubbi fabric reinforced NBR
PRN
Polypac Ref. No.
DPC 8060
DPC 8060
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求