MZEU 45 (K) E5+E5
Tsubakimoto Chain Co.
凸轮离合器
MZEU Series
Powered by
CAD模型選擇
{tsubakimoto/cam_clutch/mzeu_series/e5_flange_e5_flange_asmtab.prj},{NB=MZEU 45 (K) E5+E5},{MN=MZEU 45 (K) E5+E5},{TC=1620},{OI=1400},{OO=300},{DT=0.69},{BO=45},{KEY=14 x 3.8},{BB=14},{TT=3.8},{A=86},{B=130},{BF=140},{C=53},{D=112},{F=60},{E=95.000},{L=1.3},{M=15.5},{B1=14},{T1=5.5},{NO=8},{NDM=8.0},{K=14},{W=6.2},{G=59.000},{NDM2=6.000},{K2=8.000},{POS=6.600},{PPATH=e5_flange_e5_flange/e5_flange_e5_flange_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
公司
Tsubakimoto Chain Co.
描述
E5 Flange + E5 Flange
明细表
MZEU 45 (K) E5+E5
CNSORDERNO
Order number
MZEU 45 (K) E5+E5
MZEU 45 (K) E5+E5
MN
Model No.
MZEU 45 (K) E5+E5
MZEU 45 (K) E5+E5
TC
Torque Capacity
1620
1620
Nm
OI
Max. Overrunning - Inner Race
1400
1400
r/min
OO
Max. Overrunning - Outer Race
300
300
r/min
DT
Drag Torque
0.69
0.69
Nm
BO
Bore Size
45
45
mm
KEY
Keyway
14 x 3.8
14 x 3.8
A
Width
86
86
mm
B
Outer ring diameter
130
130
mm
BF
E5 Flange diameter
140
140
mm
C
Outer ring width
53
53
mm
D
PCD
112
112
mm
F
60
60
mm
L
Chamfer
1.3
1.3
mm
M
E5 Flange width
15.5
15.5
mm
B1
b
14
14
mm
T1
t1
5.5
5.5
mm
W
Weight
6.2
6.2
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求