RS16B-1A26TQ-H029N-W00D000
Tsubakimoto Chain Co.
Sprocket
Sprocket for Drive chain
RS sprocket with alteration
RS Sprocket
1A Type
Powered by
CAD模型選擇
{tsubakimoto/sprocket/rs_sprocket/rs_sprocket_with_alterration/rs_sprocket/1a_type/rs16b.prj},{NB=RS16B-1A26TQ-H029N-W00D000},{RD=2},{TS=H},{DS=29},{CHA=N},{TK=-W},{KL=0},{NTH=0},{STH=00},{ST=None},{Z=26},{DH=0.0},{L=0.0},{DO=221.0},{DP=210.72},{T=16.1},{CNSOLD=RS16B-1A26TQ},{TYPE=Machined},{WL=-},{CNSMASSEXACT=MIN},{PRA=1A},{STYPE=1A},{PRAX=1A},{CH=0.0},{RH=0.0},{A=105.36212},{R=8.01940},{E=53.35680},{AA=136.53846},{B=0.00000},{C=6.92308},{K=0.00000},{U=0.26450},{GROOVE=0.000},{DB=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 60
HELP_VARIABLE
公司
Tsubakimoto Chain Co.
描述
RS16B size
明细表
RS16B-1A26TQ-H029N-W00D000
CNSORDERNO
Order number
RS16B-1A26TQ-H029N-W00D000
RS16B-1A26TQ-H029N-W00D000
TS
Tolerance of Shaft hole
H7
G7
M7
H7
G7
M7
DS
Diameter of Shaft hole
mm
Enter value for DS
Diameter of Shaft hole
mm
cm
inch
ft
確定
CHA
Chamfer
Standard
1mm
2mm
Standard
1mm
2mm
mm
TK
Tolerance of Keyway
Without Keyway
Without Keyway
KL
Size of Keyway
0
0
mm
NTH
Number and Position of Tap hole
D0 ✔
D0
STH
Size of Tap hole
Without tap hole
Without tap hole
ST
Surface Treatment
None
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求