RF05125S8T-CWQ
Tsubakimoto Chain Co.
Sprocket
Sprocket for Large size conveyor chain
Sprocket for General purpose Large chain (Metric)
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_for_large_size_conveyor_chain/sprocket_for_general_purpose_large_chain_metric/rf05125.prj},{NB=RF05125S8T-CWQ},{CNSORDERNO=RF05125S8T-CWQ},{TOR=S},{Z=8},{DMIN=33},{DMAX=80},{DH=117},{DL=94},{DO=340},{DP=326.6},{T=18.0},{ST=S2},{TYPE=Welded},{SIZE=5},{WL=7.0},{BWL=0.0},{CWL=47.0},{CROLLER=22.200},{CPITCH=150.00},{CNSMASSEXACT=MIN},{HN=0},{HD=0},{HP=0},{WT=9},{WS2=167.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 48
HELP_VARIABLE
公司
Tsubakimoto Chain Co.
描述
RF05125
明细表
RF05125S8T-CWQ
CNSORDERNO
Order number
RF05125S8T-CWQ
RF05125S8T-CWQ
TOR
Type of roller
S
S
Z
Number of tooth
8
8
DMIN
Diameter of shaft hole min
33
33
mm
DMAX
Diameter of shaft hole max
80
80
mm
DH
Diameter of hub
117
117
mm
DL
Length of hub
94
94
mm
DO
Outer diameter
340
340
mm
DP
Pitch circle diameter
326.6
326.6
mm
T
Tooth width
18.0
18.0
mm
ST
Shapes of tooth
S2
S2
L
47.0
47.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求