RF36300S8T-CW1Q
Tsubakimoto Chain Co.
Sprocket
Sprocket for Large size conveyor chain
Sprocket for General purpose Large chain (Metric)
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_for_large_size_conveyor_chain/sprocket_for_general_purpose_large_chain_metric/rf36300.prj},{NB=RF36300S8T-CW1Q},{CNSORDERNO=RF36300S8T-CW1Q},{TOR=S},{Z=8},{DMIN=95},{DMAX=190},{DH=267},{DL=240},{DO=814},{DP=783.9},{T=55.0},{ST=S1},{TYPE=Welded},{SIZE=36},{WL=12.0},{BWL=0.0},{CWL=120.0},{CROLLER=50.800},{CPITCH=300.00},{CNSMASSEXACT=MIN},{HN=4},{HD=50},{HP=230},{WT=39},{WS2=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 48
HELP_VARIABLE
公司
Tsubakimoto Chain Co.
描述
RF36300
明细表
RF36300S8T-CW1Q
CNSORDERNO
Order number
RF36300S8T-CW1Q
RF36300S8T-CW1Q
TOR
Type of roller
S
S
Z
Number of tooth
8
8
DMIN
Diameter of shaft hole min
95
95
mm
DMAX
Diameter of shaft hole max
190
190
mm
DH
Diameter of hub
267
267
mm
DL
Length of hub
240
240
mm
DO
Outer diameter
814
814
mm
DP
Pitch circle diameter
783.9
783.9
mm
T
Tooth width
55.0
55.0
mm
ST
Shapes of tooth
S1
S1
L
120.0
120.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求