目錄: Universal Air Filter
Created: 23.02.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Universal Air Filter
FF-1025-B-1.30-1.30-GYQ-MILL-1XGRD
Universal Air Filter
Quadrafoam
Powered by
CAD模型選擇
{uaf/quadrafoam/ff_1025b_asmtab.prj},{NB=FF-1025-B-1.30-1.30-GYQ-MILL-1XGRD},{MN=FF-1025-B},{MT=0.25},{FT=0.88},{FFW=0.625},{L=1.30},{W=1.30},{MEDT=GYQ},{MF=MILL},{UGS=1XGRD},{X=5},{X1=2},{X2=1},{PPATH=parts/ff_2x_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Universal Air Filter
Description
FF-1025B - Universal Air Filter - Quadrafoam Air Filter
Bill of material
FF-1025-B-1.30-1.30-GYQ-MILL-1XGRD
PN
Part Code
FF-1025-B-1.30-1.30-GYQ-MILL-1XGRD
MN
Model Number
FF-1025-B
MT
Media Thickness
0.25
Inch
FT
Frame Thickness
0.88
Inch
FFW
Frame Face Flange Width
0.625
Inch
L
Length
Inch
W
Width
Inch
MEDT
Media Type
Gray Quadrafoam
Black Quadrafoam
Green Quadrafoam
Gray Quadrafoam
Black Quadrafoam
Green Quadrafoam
MF
Metal Finish
Mill Finish
Black Anodize Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
Mill Finish
Black Anodize Finish
Gold Chemical Conversion Coating
Clear Chemical Conversion Coating
UGS
Uni-Grid Support
Downstream Only
Both Sides
Downstream Only
Both Sides
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求